Download document () of 20
We make what matters work*

193236

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, left-hinged, internal locking, IP55, HxW=1230x605mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193236
EAN
9010238007758
Product Length/Depth
45 mm
Product Height
1227 mm
Product Width
605 mm
Product Weight
9.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.