Download document () of 20
We make what matters work*

193243

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (sheet metal), left-hinged, internal locking, IP55, HxW=1230x405mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193243
EAN
9010238007826
Product Length/Depth
45 mm
Product Height
1227 mm
Product Width
405 mm
Product Weight
6.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.