Download document () of 20
We make what matters work*

193253

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, 3-point locking mechanism with clip-down handle, right-hinged, IP55, HxW=1730x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193253
EAN
9010238007901
Product Length/Depth
60 mm
Product Height
1727 mm
Product Width
596 mm
Product Weight
13.4 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.