Download document () of 20
We make what matters work*

193259

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (sheet metal), 3-point locking mechanism with clip-down handle, right-hinged, IP55, HxW=1730x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193259
EAN
9010238007963
Product Length/Depth
60 mm
Product Height
1727 mm
Product Width
596 mm
Product Weight
14.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.