Download document () of 20
We make what matters work*

193261

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (sheet metal), left-hinged, internal locking, IP55, HxW=2030x605mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193261
EAN
9010238007987
Product Length/Depth
45 mm
Product Height
2027 mm
Product Width
605 mm
Product Weight
16.7 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.