Download document () of 20
We make what matters work*

193378

Eaton Moeller series busbar, BUSBAR EVG-2PHAS 4AFDD. Single-phase rail for 4 AFDD, 10mm²

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
193378
EAN
9010238019706
Product Length/Depth
192 mm
Product Height
27.1 mm
Product Width
9.5 mm
Product Weight
0.06 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Electric connection type
Fork
Rated uninterrupted current (Iu)
50 A
Suitable for number of devices
0
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
12.5 kA
Cross section
10 mm²
Number of modular spacings
28
Number of phases
4
Pitch dimensions
17.8 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
25 kA
0 kA
Suitable for
4 devices
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.