Download document () of 20
We make what matters work*

193386

Eaton xComfort KLV LV systems Final Distribution Boards. Surface-mounted tub for 4-row KLV in the flat or super-flat version

General specifications

Product Name
Eaton xComfort KLV surface-mounting tub
Catalog Number
193386
EAN
9010238019775
Product Length/Depth
118 mm
Product Height
710 mm
Product Width
355 mm
Product Weight
3.2 kg
Compliances
RoHS conform

Product specifications

Used with
KLV distribution board
KLV Accessories
Accessory consideration
Type
KLV Accessories KLV distribution board
Accessory/spare part type
Mounting frame
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.