Download document () of 20
We make what matters work*

193389

Eaton xEnergy Main LV systems LV switchgear. Vertical insulation cable compartment, H=150mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193389
EAN
9010238017511
Product Length/Depth
19.1 mm
Product Height
140 mm
Product Width
292 mm
Product Weight
0.313 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Metal
Mounting position
Cable space
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.