Download document () of 20
We make what matters work*

193397

XMR-QSA-1-3P+N-D

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193397
EAN
9010238017597
Product Length/Depth
424 mm
Product Height
131 mm
Product Width
516 mm
Product Weight
8 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Other
Model
Other

Export product specification