Download document () of 20
We make what matters work*

193398

XMR-QSA-2-3-S-250

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193398
EAN
9010238021006
Product Length/Depth
430 mm
Product Height
180 mm
Product Width
515 mm
Product Weight
10 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Other
Model
Other

Export product specification