Download document () of 20
We make what matters work*

193402

XMR-QSA-2-4-S-400

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193402
EAN
9010238021044
Product Length/Depth
430 mm
Product Height
180 mm
Product Width
515 mm
Product Weight
12 kg
Compliances
RoHS conform

Export product specification