Download document () of 20
We make what matters work*

193406

XMR-QSA-3-3P+N-S

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193406
EAN
9010238021082
Product Length/Depth
454 mm
Product Height
429 mm
Product Width
541 mm
Product Weight
20 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Other
Model
Other

Export product specification