Download document () of 20
We make what matters work*

193408

XMR-QSA-1-4-S-BS

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193408
EAN
9010238021105
Product Length/Depth
424 mm
Product Height
150 mm
Product Width
516 mm
Product Weight
6 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Other
Model
Other

Export product specification