Download document () of 20
We make what matters work*

193425

Eaton xEnergy Main LV systems LV switchgear. Module door, QSA, H=200mm, double module

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193425
EAN
9010238021273
Product Length/Depth
60 mm
Product Height
197 mm
Product Width
324.5 mm
Product Weight
2.233 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.