Download document () of 20
We make what matters work*

193428

Eaton Moeller series IS Disconnector. Main switch, 240 V, 40A, 3HP, bulk package

General specifications

Product Name
Eaton Moeller series IS Disconnector
Catalog Number
193428
EAN
9010238022607
Product Length/Depth
80 mm
Product Height
76 mm
Product Width
35 mm
Product Weight
0.215 kg
Compliances
RoHS conform

Product specifications

Degree of protection
IP40
Imprint/indication
Symbol "arrows"
Lamp socket
Other
Built-in depth
69.5 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Amperage rating
40 A
Color calotte
Other
Switch type
Other
Rated short-time withstand current (Icw)
2 kA
Voltage type
AC
Lamp type
Other
Number of contacts (normally open contacts)
0
Rated operational voltage (Ue) - max
415 V
Voltage rating - min
240 V
Width in number of modular spacings
3
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.