Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting plate 1.5 mm galvanized for Ci43
Product Name |
Eaton xEnergy Safety Ci mounting plate metal galvanized
|
Catalog Number |
193439
|
EAN |
9010238023918
|
Product Length/Depth |
1.5 mm
|
Product Height |
375 mm
|
Product Width |
250 mm
|
Product Weight |
0.777 kg
|
Compliances |
RoHS conform
|
Used with |
CI45: 2 x
CI43: 1 x Mounting system xEnergy Safety Ci Basic enclosure |
Special features |
Including 4 captive fixing screws
|
Type |
|
Accessory/spare part type |
Mounting plates
|
Unit type |
Modular system
|
Surface protection |
Galvanized
|
Material |
Sheet steel 1.5 mm, unperforated, galvanized
Stainless steel |
Housing material |
Sheet steel 1.5 mm, unperforated, galvanized
|