Download document () of 20
We make what matters work*

193443

Eaton xEnergy Safety Ci LV systems LV switchgear. Screws for M-Ci…, Set = 100 pcs

General specifications

Product Name
Eaton xEnergy Safety Ci mounting plate accessory
Catalog Number
193443
EAN
9010238023956
Product Length/Depth
4 mm
Product Height
4 mm
Product Width
6 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Used with
M-CI23, M-CI43, M-CI44, M-CI45, M-CI48 mounting panels
Accessory for mounting systems
Mounting system
xEnergy Safety Ci
Special features
For mounting switching and protective devices on the mounting plate
Type
  • Accessory for mounting systems
  • Mounting system
  • xEnergy Safety Ci
Thread length
8 in
Features
Accessory
Self boring
Hardened
Head diameter
8 in
Thread size
#4
Head style
Rounded head
Color
Stainless steel
Surface protection
Galvanic/electrolytic zinc plated
Accessory/spare part type
Self-tapping screws
Material quality
Other
Material
Steel
Unit type
Modular system
Thread diameter
4 mm
Thread per inch
8
Screwing system
Pozidriv PZ
Thread type
Metric
Bit size
20
Tie shape
Self-drilling
Surface treatment
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.