Download document () of 20
We make what matters work*

193444

Eaton xEnergy Safety Ci LV systems LV switchgear. Micro perforated mounting plate for Ci23 galvanized

General specifications

Product Name
Eaton xEnergy Safety Ci mounting plate metal micro-perforated
Catalog Number
193444
EAN
9010238023963
Product Length/Depth
1.5 mm
Product Height
180 mm
Product Width
250 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Used with
CI23…
Mounting system
Basic enclosure
xEnergy Safety Ci
Special features
Including 4 captive fixing screws
Type
  • Basic enclosure
  • Mounting system
  • xEnergy Safety Ci
Features
Perforated
Accessory/spare part type
Mounting plates
Unit type
Modular system
Surface protection
Galvanized
Material
Sheet steel 1.5 mm, micro-perforated, galvanized
Stainless steel
Housing material
Sheet steel 1.5 mm, micro-perforated, galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.