Download document () of 20
We make what matters work*

193446

Eaton xEnergy Safety Ci LV systems LV switchgear. Micro perforated mounting plate for Ci44 galvanized

General specifications

Product Name
Eaton xEnergy Safety Ci mounting plate metal micro-perforated
Catalog Number
193446
EAN
9010238023987
Product Length/Depth
1.5 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
1.55 kg
Compliances
RoHS conform

Product specifications

Used with
CI44…
Basic enclosure
Mounting system
xEnergy Safety Ci
Special features
Including 4 captive fixing screws
Type
  • Basic enclosure
  • Mounting system
  • xEnergy Safety Ci
Features
Perforated
Accessory/spare part type
Mounting plates
Unit type
Modular system
Surface protection
Galvanized
Material
Sheet steel 1.5 mm, micro-perforated, galvanized
Stainless steel
Housing material
Sheet steel 1.5 mm, micro-perforated, galvanized

Export product specification