Download document () of 20
We make what matters work*

193449

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting rail 3.0 mm, galvanized for Ci

General specifications

Product Name
Eaton xEnergy Safety Ci mounting rail strip
Catalog Number
193449
EAN
9010238024014
Product Length/Depth
10 mm
Product Height
55 mm
Product Width
360 mm
Product Weight
0.336 kg
Compliances
RoHS conform

Product specifications

Used with
375 mm (enclosure dimensions)
Vertical CI44
Horizontal CI43 CI44 CI45 CI48
xEnergy Safety Ci
Mounting system
Basic enclosure
Special features
Including 4 captive fixing screws
Type
  • Basic enclosure
  • Mounting system
  • xEnergy Safety Ci
Accessory/spare part type
Module mounting rail
Unit type
Modular system
Useful length
330 mm
Surface protection
Galvanized
Material
Stainless steel
Sheet steel 3 mm, unperforated, galvanized
Housing material
Sheet steel 3 mm, unperforated, galvanized

Export product specification