Download document () of 20
We make what matters work*

193451

Eaton xEnergy Safety Ci LV systems LV switchgear. Wall fixing bracket for Ci enclosure, L=625 mm

General specifications

Product Name
Eaton xEnergy Safety Ci wall fixing rail
Catalog Number
193451
EAN
9010238024038
Product Length/Depth
625 mm
Product Height
50 mm
Product Width
95 mm
Product Weight
1.96 kg
Compliances
RoHS conform

Product specifications

Used with
Max. 2 × CI43 one above the other
Basic enclosures
Ci insulated enclosure
xEnergy Safety Ci
Accessory for enclosure assembly
Special features
  • Fit one wall fixing bracket to every second enclosure across the width, for transport purposes add more brackets at the bottom
  • Max. 2 × CI43 one above the other
Type
  • Accessory for enclosure assembly
  • Basic enclosures
  • Ci insulated enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Wall fixing bracket
Color
Gray
Unit type
Modular system
RAL-number
7035
Material
Steel
Model
Mounting bracket
Suitable for
Securing Ci enclosures directly to the wall with a clearance of 50 mm
Functions
Basic enclosure
For securing Ci enclosures directly to the wall with a clearance of 50 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.