Download document () of 20
We make what matters work*

193458

Eaton xEnergy Safety Ci LV systems LV switchgear. Cable anchoring rail, L = 1125 mm for Ci distribution board

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
193458
EAN
9010238024090
Product Length/Depth
1025 mm
Product Height
15 mm
Product Width
30 mm
Product Weight
1.26 kg
Compliances
RoHS conform

Product specifications

Used with
Cable NWS-K/AC clamps ...
Distribution board assembly
xEnergy Safety Ci
Accessory
Type
  • Accessory
  • Distribution board assembly
  • xEnergy Safety Ci
Accessory/spare part type
Cable anchoring rails
Color
Other
RAL-number
7001
Material
Metal
Model
Other
Functions
Distribution board assembly
Number of 125 mm grid spacings
9

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.