Download document () of 20
We make what matters work*

193650

Eaton xEnergy Basic Stand alone distribution box, EP, IP54, HxWxB=1910x600x250mm, support frame and cover plate

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193650
EAN
9010238035126
Product Length/Depth
250 mm
Product Height
1910 mm
Product Width
600 mm
Product Weight
48 kg
Certifications
CE

Product specifications

Type
Basic device
Features
Connectable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Steel
Sheet steel
Mounting method
Floor standing distribution board
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
1
Number of connector holes
0

Export product specification