Download document () of 20
We make what matters work*

193654
BPZ-AC55-O

Eaton xEnergy Basic LV systems Low voltage switchgear. Add-on connection kit for BP-O-…-EP-W / BPM-O-…-P-EP-W

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193654
EAN
9010238035164
Product Length/Depth
218 mm
Product Height
74 mm
Product Width
86 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Material
Other
Model
Components for lace up technique
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.