Download document () of 20
We make what matters work*

193655

Eaton xEnergy Basic LV systems Low voltage switchgear. NH-load-break switch mounting units 160A, WxH=250x450mm, 2x XNH00 3p Top-hat rail mounting

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193655
EAN
9010238035171
Product Length/Depth
68 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.56 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
2
Number of fuse switch disconnectors
2
Amperage rating
160 A
Number of poles
Three-pole
Mounting method
DIN rail
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.