Download document () of 20
We make what matters work*

193656

Eaton xEnergy Basic LV systems Low voltage switchgear. Circuit breaker mounting unit, EP, WxH=250x300mm, 2x NZM1, 3p

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193656
EAN
9010238035188
Product Length/Depth
62 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.99 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Plastic cover plate
Amperage rating
160 A
Number of poles
Three-pole
Suitable for
Switch disconnector
Power circuit breaker
Functions
Additional equipment
Number of switches
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.