Download document () of 20
We make what matters work*

193658

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate module, WxH=500x300mm, microperforated

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193658
EAN
9010238035201
Product Length/Depth
130 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Mounting plate
Cover
Built-in depth
200 mm
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.