Download document () of 20
We make what matters work*

193659

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate module, WxH=250x300mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193659
EAN
9010238035218
Product Length/Depth
130 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1.59 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Mounting plate
Built-in depth
200 mm
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.