Download document () of 20
We make what matters work*

193660

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate module, WxH=250x450mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193660
EAN
9010238035225
Product Length/Depth
130 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
2.55 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Mounting plate
Built-in depth
200 mm
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.