Download document () of 20
We make what matters work*

193664

Eaton xEnergy Basic LV systems Low voltage switchgear. Modular device module, WxH=250x450mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193664
EAN
9010238035263
Product Length/Depth
56 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
0.78 kg
Compliances
RoHS conform

Product specifications

Number of DIN rails
3
Number of modular spacings per DIN-rail
12
Row distance
150 mm
Functions
Extension possible
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.