Download document () of 20
We make what matters work*

193667

Eaton xEnergy Basic LV systems Low voltage switchgear. Top-hat rail mounting unit, WxH=250x300mm, vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193667
EAN
9010238035294
Product Length/Depth
78 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1.05 kg
Compliances
RoHS conform

Product specifications

Number of DIN rails
2
Number of modular spacings per DIN-rail
12
Row distance
150 mm
Functions
Extension possible
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.