Download document () of 20
We make what matters work*

193671

Eaton xEnergy Basic LV systems Low voltage switchgear. Top-hat rail mounting unit,WxH=500x300mm, horizontal

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193671
EAN
9010238035331
Product Length/Depth
127 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
1.45 kg
Compliances
RoHS conform

Product specifications

Number of DIN rails
2
Number of modular spacings per DIN-rail
12
Row distance
150 mm
Functions
Extension possible
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.