Download document () of 20
We make what matters work*

193674

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting, WxH=500x750mm, 3x size 1-3

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193674
EAN
9010238035362
Product Length/Depth
55 mm
Product Height
750 mm
Product Width
500 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Frame
NH3
Number of fuse holders (knife blade)
3
Number of fuse switch disconnectors
3
Amperage rating
630 A
Number of poles
Three-pole
Mounting method
Rail system
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.