Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting, WxH=750x750mm, 6x size 1-3
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
193675
|
| EAN |
9010238035379
|
| Product Length/Depth |
55 mm
|
| Product Height |
750 mm
|
| Product Width |
750 mm
|
| Product Weight |
1.05 kg
|
| Compliances |
RoHS conform
|
| Fitted with: |
Cover
|
| Frame |
NH3
|
| Number of fuse holders (knife blade) |
6
|
| Number of fuse switch disconnectors |
6
|
| Amperage rating |
630 A
|
| Number of poles |
Three-pole
|
| Mounting method |
Rail system
|
| Functions |
Additional equipment
|