Download document () of 20
We make what matters work*

193680

Eaton xEnergy Basic LV systems Low voltage switchgear. Crossbar, cross support, for busbar bracket in xE Basic W=1100mm, BP

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193680
EAN
9010238035416
Product Length/Depth
39 mm
Product Height
110 mm
Product Width
1020 mm
Product Weight
1.85 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Mounting rail
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.