Download document () of 20
We make what matters work*

193682

Eaton xEnergy Basic LV systems Low voltage switchgear. Crossbar, cross support, for busbar bracket in xE Basic W=425mm, XVTL

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193682
EAN
9010238035430
Product Length/Depth
65 mm
Product Height
130 mm
Product Width
320 mm
Product Weight
0.85 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Mounting rail
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.