Download document () of 20
We make what matters work*

193683
EPTP600-XVTL400

Eaton xEnergy Basic LV systems Low voltage switchgear. Crossbar, cross support, for busbar bracket in xE Basic W=600mm, XVTL

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193683
EAN
9010238035447
Product Length/Depth
65 mm
Product Height
130 mm
Product Width
495 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Mounting rail
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.