Download document () of 20
We make what matters work*

193687

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable routing shackle of plastic 75x35mm, black

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193687
EAN
9010238035485
Product Length/Depth
92 mm
Product Height
20 mm
Product Width
52 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Color
Black
Model
Other
Functions
Additional equipment
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.