Download document () of 20
We make what matters work*

193688

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing set for 4-phase busbar BPZ-KB-12/250 in EP-system

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193688
EAN
9010238035492
Product Length/Depth
25 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Material
Metal
Model
Mounting kit
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.