Download document () of 20
We make what matters work*

193692

Eaton xEnergy Basic LV systems Low voltage switchgear. Adapter plate for cable entering boxes KST32-… / KST34-…

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193692
EAN
9010238035539
Product Length/Depth
140 mm
Product Height
30 mm
Product Width
230 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Degree of protection
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Model
Other
Functions
Additional equipment
Thread type
None
Thickness
2 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.