Download document () of 20
We make what matters work*

193697

EWK-NZM2-KIT. Fuse switch disconn. Module, WxH=250x300mm, NZM2 250A, 3p

General specifications

Product Name
Eaton xEnergy Basic EWK mounting kit
Catalog Number
193697
EAN
9010238035584
Product Length/Depth
80 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Plastic cover plate
Cover
Amperage rating
250 A
Number of poles
Four-pole
Suitable for
Power circuit breaker
Number of switches
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.