Download document () of 20
We make what matters work*

193698

EWK-XNH00-KIT. NH switch-disconnectors mounting, WxH=250x300mm, XNH00-A160, 3p

General specifications

Product Name
Eaton xEnergy Basic EWK mounting kit
Catalog Number
193698
EAN
9010238035591
Product Length/Depth
80 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1.05 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
1
Number of fuse switch disconnectors
1
Amperage rating
160 A
Number of poles
Three-pole
Mounting method
Mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.