Download document () of 20
We make what matters work*

193727

Eaton Moeller series xComfort - Go wireless packages. Wireless Switch All, package, pre-programmed

General specifications

Product Name
Eaton Moeller series xComfort switching package
Catalog Number
193727
EAN
9010238033511
Product Length/Depth
223 mm
Product Height
31 mm
Product Width
111 mm
Product Weight
0.222 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Other
Radio frequent
Actuation function
Switching
Bus system product type
Package: actuator, pushbutton
Built-in installation box depth - min
18 mm
Number of gangs (rocker)
1
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
253 V
Rated operating voltage (Ue) - min
196 V
Amperage rating
10 A
Fitted with:
LED indication
Bus connection
Switching current - max
10 A
Switching power - max
2300 W
Width in number of modular spacings
3
Output power
2300 W
Power supply
Mains
Battery
Color
Pure white
Degree of protection
IP20
Functions
Modular expandability
Mounting method
Flush mounting
Surface mounting
Flush mounted (plaster)
Suitable for
C-load
Power consumption
0.23 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.