Download document () of 20
We make what matters work*

193891

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON display and control unit for MAIN-system

General specifications

Product Name
Eaton Arc Fault Protection System ARCON other accessories
Catalog Number
193891
EAN
9010238040625
Product Length/Depth
50 mm
Product Height
210 mm
Product Width
210 mm
Product Weight
1.38 kg
Compliances
RoHS conform

Export product specification