Download document () of 20
We make what matters work*

193892

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON line module for light detection

General specifications

Product Name
Eaton Arc Fault Protection System ARCON detection module
Catalog Number
193892
EAN
9010238040632
Product Length/Depth
76.2 mm
Product Height
91.44 mm
Product Width
30.48 mm
Product Weight
0.18 kg
Compliances
RoHS conform

Export product specification