Download document () of 20
We make what matters work*

193923

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 400/150-BL

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193923
EAN
9010238042629
Product Length/Depth
20 mm
Product Height
150 mm
Product Width
320 mm
Product Weight
0.73 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
400 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.