Download document () of 20
We make what matters work*

193944
BPZ-FP-S-1200/200-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 1200/200-BL

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193944
EAN
9010238042834
Product Length/Depth
20 mm
Product Height
200 mm
Product Width
1120 mm
Product Weight
3.21 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
1200 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.