Download document () of 20
We make what matters work*

193990

Eaton Moeller series xComfort - Wireless switches. Rocker single, glossy signal white, 1/0

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
193990
EAN
9010238045231
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.125 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Glossy
Surface protection
Untreated
Material quality
Thermoplastic
Color
Signal white
White
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Single rocker
Imprint/indication
Characters 0 and 1
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
1
RAL-number (Akin)
9003

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.