Download document () of 20
We make what matters work*

194372

CHAU-01/01-10E. Heating Actuator 10A, for electrical heating with energy measurement

General specifications

Product Name
Eaton Moeller series xComfort heating actuator
Catalog Number
194372
EAN
9010238045934
Product Length/Depth
65 mm
Product Height
18 mm
Product Width
65 mm
Product Weight
0.038 kg
Certifications
CE

Product specifications

Features
Radio frequent bidirectional
Bus system operating type
Other
Radio frequent
Actuation function
Heating, valves
Bus system product type
Actuator
Built-in installation box depth - min
40 mm
Number of inputs (binary)
0
Rated uninterrupted current (Iu) - max
10 A
Fitted with:
Bus connection
Switching voltage - max
253 V
Switching voltage - min
196 V
Width in number of modular spacings
3
Power supply
Mains
Number of outputs
1
Degree of protection
IP20
Output current - max
10 A
Functions
Correcting variable consistent
Mounting method
Flush mounted (plaster)
Flush mounting

Export product specification