Download document () of 20
We make what matters work*

194453

Eaton xEnergy Main XW_front plate closed PKZ_IP55_H226

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
194453
EAN
9010238053946
Product Length/Depth
47.6 mm
Product Height
223.5 mm
Product Width
565 mm
Product Weight
3.93 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
225 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification